IESNA:LM-63-2002
[TEST]P1347538
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-60)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A17R209835DE010 E3A301H
[LUMINAIRE]3in Adjustable LED luminaire with, R20 optic, 3500K CCT AND, 98CRI , E3A301H TRIM
[_SEARCH_CRI] 98
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]662
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 20.4
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
22.8 34.2 52.3 85.9 162.8 448 1034.2 2026.4 3036.6 3384.3
3694.8 3909.8 4147.7 4349.5 4480.4 4616.7 4694.8 4719.4 4673.8 4574.1
4442.6 4245 4045 3814.4 3590.9 3266.6 2885.2 2435.4 2054 1076.9
462.5 117.1 50.4 18.6 6 1.2 0.6 0.6 0.6 0.6
0.6 0.6 0 0 0 0 0 0 0
22.8 34.2 53.5 85.3 166.4 467.3 1081.7 1988 3002.4 3372.9
3626.4 3878.6 4108 4287.6 4446.8 4554.9 4627.6 4634.8 4587.3 4500.8
4370.5 4203.5 3992.7 3783.1 3542.9 3193.3 2851 2434.8 1983.2 1070.9
465.5 112.3 49.2 19.2 6 1.2 0.6 0.6 0.6 0.6
0.6 0 0 0 0 0 0 0 0
22.8 33.6 52.9 84.1 163.4 437.2 1021 1954.9 2927.3 3249.8
3560.3 3816.2 4016.8 4179.5 4308 4418.5 4473.2 4484 4444.4 4362.7
4234.8 4081.6 3907.4 3649.2 3390.3 3084.6 2700.3 2290.7 1894.3 1018.6
429.4 111.1 48 19.8 6 1.8 0.6 0.6 0.6 0.6
0.6 0.6 0 0 0 0 0 0 0
22.8 33.6 52.9 84.7 162.8 422.8 1025.2 1899.1 2805.4 3174.7
3449.2 3690.6 3870.2 4021.6 4136.3 4221 4265.4 4272.6 4238.4 4156.1
4048 3903.2 3712.3 3493 3225.2 2910.5 2524.9 2163.9 1735.1 899.1
411.4 115.3 48 19.2 6.6 1.8 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0 0 0 0 0 0
22.8 33 52.3 82.9 151.9 414.4 974.8 1796.4 2674.4 2972.9
3248.6 3491.2 3669 3801.7 3900.8 3965.7 4007.7 4018 3985.5 3913.5
3801.1 3656.4 3446.8 3226.4 2966.3 2607.8 2274.4 1918.9 1547.1 794
370.6 115.3 45 19.2 6.6 1.8 0.6 0.6 0.6 0.6
0.6 0.6 0 0 0 0 0 0 0
22.8 33.6 52.9 81.7 151.3 382 882.3 1660.6 2473.2 2780.7
3039.6 3245.6 3426.4 3551.3 3642.6 3702 3735.1 3737.5 3707.4 3637.2
3522.5 3358.5 3149.5 2922.5 2637.8 2327.9 2009 1679.9 1344.1 674.5
320.7 111.7 43.2 18.6 7.2 1.8 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0 0 0 0 0 0
22.8 32.4 51.7 80.5 144.1 368.2 801.2 1485.9 2265.4 2541.1
2772.9 2964.5 3105.7 3228.8 3313.5 3361.5 3389.1 3384.9 3345.9 3257.6
3136.9 2974.7 2763.3 2538.7 2258.8 1981.9 1666.6 1371.1 1073.9 536.3
270.9 100.3 40.2 18.6 7.2 1.8 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0 0 0 0 0 0
22.8 33 50.4 79.9 133.9 332.7 731.5 1308.7 1999.4 2256.4
2473.2 2651 2794.5 2887 2957.9 2992.1 3003 2987.3 2935.7 2851
2718.9 2560.9 2342.9 2130.9 1875.6 1626.4 1365.1 1108.1 867.3 446.8
225.8 94.3 36.6 18 7.2 1.8 0 0.6 0.6 0.6
0.6 0.6 0 0 0 0 0 0 0
22.8 33 49.2 76.3 124.9 298.5 649.2 1155.5 1741.7 1966.3
2158.5 2319.5 2434.2 2514.1 2565.7 2583.7 2580.1 2548.3 2491.9 2395.8
2282.8 2121.9 1925.5 1696.7 1499.1 1255.8 1036 855.2 663.7 349.5
193.4 87.1 33.6 16.2 7.2 2.4 0 0.6 0.6 0.6
0.6 0.6 0.6 0 0 0 0 0 0
22.8 32.4 49.2 74.5 120.1 272.7 566.4 995.2 1500.3 1680.5
1840.8 1954.3 2049.8 2114.1 2143.5 2144.7 2126.1 2080.4 2015 1927.3
1796.4 1651 1488.3 1306.9 1136.9 953.1 795.8 640.8 516.5 284.7
156.8 79.9 30 14.4 6.6 2.4 0 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0 0 0 0 0
22.8 29.4 39 51.1 67.3 85.3 121.9 170 203 208.4
209 207.2 202.4 197.6 189.8 180.2 168.8 155.6 143.5 129.7
115.9 103.9 92.5 81.1 69.1 55.9 42.6 33 25.8 16.2
9.6 5.4 2.4 1.2 0 0 0 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0
22.8 26.4 29.4 31.8 33 33.6 33 30 25.8 24.6
22.8 21 19.2 18 16.8 15 13.8 12 10.2 8.4
7.2 6 5.4 4.8 3.6 3 2.4 1.8 1.8 0.6
0 0 0 0 0.6 0.6 1.2 1.2 1.2 1.8
1.8 1.8 1.8 1.2 1.2 1.2 1.2 1.2 0
22.8 23.4 21.6 19.8 17.4 15 12.6 10.2 8.4 7.2
6.6 6 5.4 4.8 4.2 3.6 3 2.4 1.8 1.8
1.2 1.2 1.2 1.2 0.6 0.6 0.6 0 0 0
0.6 0.6 0.6 1.2 1.2 1.2 1.8 1.8 2.4 2.4
2.4 2.4 2.4 1.8 1.8 1.8 1.8 1.8 0
22.8 19.8 16.2 13.2 10.8 7.8 6 3.6 2.4 1.8
1.2 1.2 0.6 0.6 0.6 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.6 0.6 0.6 1.2 1.8 2.4 2.4 2.4
2.4 1.8 1.8 1.8 1.2 1.2 1.2 1.2 0
22.8 16.8 13.2 9.6 7.2 4.8 2.4 0.6 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.6 0.6 1.2 1.8 1.8 2.4 2.4 2.4
2.4 2.4 1.8 1.2 1.2 0.6 0.6 0.6 0
22.8 16.2 12 8.4 5.4 3 0.6 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.6 0.6 1.2 1.8 2.4 2.4 3 3 3 3
3 2.4 2.4 1.8 1.8 1.2 0.6 0 0
22.8 15.6 11.4 7.8 5.4 3 0.6 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.6 1.2 1.8 1.8 2.4 3 3 3.6 3.6 3.6
3 3 2.4 1.8 1.8 1.2 0.6 0.6 0
